LI-IMX492-MIPI-TFL-NL

Stock available overseas, please contact our team at sales@leopardimaging.com

$779.00

Out of stock

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

Sony Diagonal 23.1mm CMOS Image Sensor IMX492
Mono sensor
Lens is not included
4-lane MIPI CSI-2
Optical Format: Type 1.4 (23.1 mm diagonal),
  Multi-Aspect: 4:3 and approx. 17:9
Active Pixels: All Pixel 8240 (H) × 5628 (V)
  Approx. 17:9 8240 (H) × 4336 (V)
  4:3 7456 (H) × 5628 (V)
Pixel Size: 2.315 × 2.315 µm
Output Format:
10-bit / 12-bit RAW data
Lens Mount
TFL
Weight:
~60 g

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Industria Camera
FA Camera
Surveillance

This camera is compatible with  Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A

For detailed Jetson driver with Jetpack version list: Click here