LI-ASTRO-ISX031-10GigE-118H

3M ISX031 10GigE Camera

 

Stock available overseas, please contact our team at sales@leopardimaging.com.

$598.00

Image Product Quantity

LI-ASTRO-ISX031-XFI-118H (CAMERA ONLY)

Available on backorder

1

LI-XFI-10GigE-BOX

Available on backorder

1

LI-PS12-01

131 in stock (can be backordered)

1

XFI Cable

Available on backorder

1

USB 3.2 GEN2 TYPE-C CABLE

Available on backorder

1

10G Ethernet Cable

91 in stock (can be backordered)

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

Compatible with NVIDIA® Jetson AGX Orin™ / IGX Orin™ / Thor™ Developer Kit

Lattice® CertusPro-NX FPGA
AQrate® 10GB Ethernet PHY Transceiver
Sony Diagonal 7.45 mm CMOS Image Sensor ISX031
Sensor Integrated / Built-in Image Signal Processor
Frame Rate: 1920 × 1536 @ 30 fps
Output Format: YUV422 8-bit
Focusing distance: 1 m
Interface: 10G High-Speed Bus
Connector: RJ45
Power Supply: External 12 VDC
IR Filter: 700 nm IR cut filter
Color / Mono: Color
Active Pixels: 1937 (H) x 1553 (V)
Optical Format: 1/2.42″
Pixel Size: 3.0 x 3.0 μm
Lens FOV: 118˚ horizontal

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

In Cabin Automotive
– Gesture Recognition
– Iris Scanning
– Head Roll
– Eye Tracking
– Machine Vision

Part#: LI-ASTRO-ISX031-10GigE-118H
Content Includes: 1. Camera: LI-ASTRO-ISX031-XFI-118H x 1
2. Box: LI-XFI-10GigE-BOX x 1
3. XFI cable x 1
4. USB 3.2 GEN2 Type-C cable x 1
5. CAT-8 10G Ethernet cable x 1
6. 12 VDC Power Supply (for test only) x 1

This camera is compatible with NVIDIA® Jetson AGX Orin™ / IGX Orin™ / Thor™ Developer Kit platforms.

AGX Orin AGX Thor  IGX Orin TX2 TX1 USB3.0
N/A N/A N/A N/A

For detailed Jetson driver with Jetpack version list: Click here

Recommended With

  • LI-ISX031-10GigE-118H

    LI-ISX031-10GigE-118H

    $499.00