LI-OV13B10-MIPI-AF-75D

13M MIPI Mobile Module

$129.00

10 in stock (can be backordered)

For high volume order, please email sales@leopardimaging.com

Sensor: OmniVision 13MP CMOS digital image sensor OV13B10
Optical Format: 1/3.06″
Aperture, F/#: 2
Focal Length: 3.8 mm
Resolution: 4208 (H) x 3120 (V) (active pixels)
Pixel Size: 1.12 μm x 1.12 μm
Output Format: 10-bit RGB RAW
Frame Rate: 30 fps @ 4208 x 3120
  30 fps @ 4208 x 2368
60 fps @ 2104 x 1506
60 fps @ 1920 x 1080
Color / Mono: Color sensor
Interface: 4-lane MlPl D-PHY
Focusing Distance:
10cm ~ Infinity
Lens FOV: 75˚ diagonal
Weight: ~ 1g

Smart phones and feature phones
PC multimedia
Tablets
Wearables

The LI-OV13B10-MIPI-AF-75D is equipped with OmniVision 13MP CMOS digital image color sensor OV13B10 which features PureCel® Plus technology. This camera is assembled with VCM for auto focus and outputs RAW data.