Company News

Leopard Imaging Introduces LI-AR0234CSC-GMSL2-120H 8-Camera Multi-Camera GMSL2 Vision System for NVIDIA Orin Platforms

21 Jan, 2026

FREMONT, Calif. – January 21st, 2026

Leopard Imaging Inc. (Leopard Imaging), a global leader in embedded AI vision technology, proudly introduces the LI-AR0234CSC-GMSL2-120H, a high-performance and popular 2-megapixel global shutter GMSL2 camera, designed for advanced multi-camera AI vision systems on NVIDIA® Orin™ platforms.

Based on the onsemi™ AR0234CS CMOS image sensor, the LI-AR0234CSC-GMSL2-120H delivers clear, low-noise imaging across a wide range of lighting conditions for fast moving objects captured. The camera outputs 1920 x 1200 RAW data, making it well suited for precision vision and real-time AI perception.

Key features of LI-AR0234CSC-GMSL2-120H

  • Popular 2-Megapixel Global Shutter camera
  • 1920 x 1200 RAW image output
  • Up to 6 Gbps GMSL2 output
  • Designed for multi-camera synchronization and triggering
  • Supports up to 8 simultaneous cameras on Orin platforms

Scalable 8-Camera GMSL2 System Architecture

The LI-AR0234CSC-GMSL2-120H 8-camera system is designed to integrate seamlessly with Leopard Imaging’s GMSL2 carrier board and system solutions, supporting NVIDIA Orin platforms across multiple performance tiers.

This architecture enables up to eight synchronized GMSL2 cameras, providing reliable, high-bandwidth image acquisition for complex multi-view perception systems.

GMSL2 Carrier Board and System Solutions for NVIDIA Orin

The LI-ONX-CB-GMSL2-8CAM carrier board is designed for NVIDIA Orin NX and Orin Nano SOMs, supporting 8-channel GMSL2 cameras with synchronization and trigger modes. It offers versatile interfaces including Gigabit Ethernet, HDMI, USB 3.0, and wireless expansion options such as GNSS, 5G, Wi-Fi, and Bluetooth, enabling flexible edge AI integration.

The LI-AGO-CB-GMSL2 carrier board supports NVIDIA AGX Orin SOM and provides the same interface set and wireless options. Pad with 8-channel high-resolution GMSL2 cameras, it delivers powerful multi-camera AI perception for high-performance vision systems.

For compact and integrated deployments, the AI Box LI-ONO-BOX-GM2C-8CAM-4GB provides a complete 8-camera GMSL2 system solution. The enclosure and internal layout have been thermally optimized through system-level simulation supporting stable, long-duration multi-camera operation in demanding edge AI environments.

Open Software Ecosystem

Both GMSL2 carrier board platforms support the NVIDIA open-source Software Development Kit (SDK), allowing developers to efficiently deploy, customize, and scale multi-camera AI applications on NVIDIA Orin platforms.

Target Applications

The LI-AR0234CSC-GMSL2-120H 8-camera system is well suited for a wide range of AI vision applications, including navigation, robotics vision, barcode scanning, gesture recognition and 3D scanning, positional tracking, augmented and virtual reality, biometrics, and other scenarios requiring synchronized multi-camera perception.

Leopard Imaging delivers complete camera modules, carrier boards, and system-level vision solutions optimized for NVIDIA Orin platforms, enabling next-generation AI vision at the edge.

 

About Leopard Imaging Inc.

Headquartered in the Silicon Valley and founded in 2008, Leopard Imaging is a global leader in AI vision innovation, advancing computational imaging performance across autonomous machines, smart drones, AI-enabled IoT, robotics, automation, and medical technologies.

***
Press Contact
Ariel Zhang
marketing@leopardimaging.com