LI-S5K3B6SARGGB-GM2B-100H

$459.00

Image Product Quantity

LI-S5K3B6SARGGB-GM2B-100H (CAMERA ONLY)

17 in stock

1

LI-FCB-1T1-SS-3M-WP-S0

647 in stock

1

For high volume order, please email sales@leopardimaging.com

Samsung automotive 1/2.4“ 3MP image sensor S5K3B6SA
RGGB Sensor
Coax Serial real time streaming
GMSL2 Serializer
Lens: FOV H 94˚
GMSL2 Serial Coax Interface with PoC
IP Rating: IP67
Resolution: 1920 (H) x 1536 (V)
Maximum Frame Rate: 60 fps (intra-scene) @ 3MP with Dual Conversion gain and Lateral overflow with LFM
Optical Format: 1/2.4″
Pixel Size: 3.0 μm Split PD
Power Supply Range: 7 ~ 24 VDC
Power Consumption:
78 mA @ 12 VDC (30 fps @ 1920 x 1536)
Operating Temp:
-40℃ ~ +85℃
Weight: ~ 48 g
Part#: LI-S5K3B6SARGGB-GM2B-100H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive
– Autonomous Driving
– High Performance ADAS
– Front Forwarding Camera
– Surround Sensing / Viewing Camera

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.