LI-OG12B10-MIPI-AF-95D

12M MIPI Mobile Module

$199.00

Available on backorder

For high volume order, please email sales@leopardimaging.com

Sensor: OmniVision 12MP CMOS digital image sensor OG12B10
Optical Format: 1/3.571″
Aperture, F/#: 2.2 ±5 %
Focal Length: 2.22 mm
Resolution: 4032 (H) x 3024 (V) (active pixels)
Pixel Size: 1.0 μm x 1.0 μm
Output Format: 10-bit RGB RAW for normal mode;
  12/14-bit for HDRcombination mode;
10/8-bit RGB RAW for ULP mode
Maximum Frame Rate: 60 fps @ 4032 x 3024
  240 fps @ 2016 x 1512
Color / Mono: Color sensor
Interface: 2-lane MlPl D-PHY with speed up to 3.0 Gbps/lane
Focusing Distance:
10cm ~ Infinity
Lens FOV: 95˚ diagonal
Weight: ~ 1g

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Mobile Smart Camera
Smart glasses

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A ✔ N/A N/A N/A

For detailed driver: Click here