LI-AR0235-IPEX-113H

AR0235 2.3MP global shutter Color Camera Module with M12 Lens

$129.00

2 in stock

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

ON Semiconductor image sensor AR0235, belongs to Hyperlux SG product family
Global Shutter
Color sensor
Supports M12 lens
4-lane MIPI D-PHY
Optical Format: 1/2.8″
Active Pixels: 1920 (H) x 1200 (V)
  Not including 8
border pixels on each side
Pixel Size: 2.8 μm
Output Format:
10-bit RAW data
ISP:
Not included
Weight:
~ 15 g

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Bar Code Scanner
Factory Automation
Autonomous Mobile Robot (AMR)
Machine Vision
3D Scanning
Biometrics

Nvidia JETSON Camera Kit: Coming soon…

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Xavier Xavier NX Nano TX2 TX1 USB3.0
N/A N/A N/A N/A N/A

For detailed Jetson driver with Jetpack version list: Click here