LI-IMX728-APHY-120H

$599.00

Image Product Quantity

LI-IMX728-APHY-120H (CAMERA ONLY)

Available on backorder

1

LI-FCB-1T1-SS-3M-WP-S0

826 in stock (can be backordered)

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

Sony diagonal 9.30 mm 8.39MP CMOS RGGB sensor IMX728
Valens A-PHY serializer VA7031

Lens: FOV H 120˚
Waterproof: No
Resolution: 3857 (H) x 2177 (V) (active pixels)
Frame Rate: 30 fps @ 3856 x 2176
Optical Format: 1/1.72″
Pixel Size: 2.1 x 2.1 μm
Power Supply Range: 9 ~ 19 VDC
Weight: ~ 43 g
Part#: LI-IMX728-APHY-120H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive
– High Resolution Front Viewing
– Machine Vision
– Autonomous Driving
– Assisted Driving
– Digital Video Recording

 

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens.

Recommended With

  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00