LI-OS04E10-MIPI-183H

2K2K Square Resolution MIPI Mobile Module

$99.00

2 in stock (can be backordered)

For high volume order, please email sales@leopardimaging.com

Sensor: OmniVision 2K2K square resolution CMOS image sensor OS04E10
Optical Format: 1/3.111″
Aperture, F/#: 2.3
Focal Length: 1.44mm
Resolution: 2048 (H) x 2048 (V) (active pixels)
Pixel Size: 1.998 x 1.998 μm
Output Format: 10-bit / 12-bit RGB RAW
Maximum Frame Rate: 60 fps @ 2048 x 2048
  80 fps @ 1920 x 1080
120 fps @ 1024 x 1024
240 fps @ 512 x 512
Color / Mono: Color sensor
Interface: 4-lane MIPI-CSI
Focusing Distance:
12cm ~ Infinity
Lens FOV: 183˚ horizontal
Weight: ~ 4g

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Doorbell Security Camera
Dome / VFOV Security Camera
AR / R Pass-Through Camera
Action Camera