Camera Specification:
LI-AR0246-FLEX-80H
$89.00
10 in stock (can be backordered)
For high volume order, please email sales@leopardimaging.com
$89.00
10 in stock (can be backordered)
For high volume order, please email sales@leopardimaging.com
| Sensor: | ON Semiconductor 2MP CMOS digital image sensor AR0246 |
| Optical Format: | 1/4″ |
| Aperture, F/#: | 2.8 ± 5% |
| Effective Focal Length: | 2.3 ± 5% mm |
| Resolution: | 1920 (H) x 1080 (V) (active pixels) |
| Pixel Size: | 2.0 x 2.0 μm, Back Side Illuminated (BSI) |
| Output Format: | 12-bit RAW |
| Frame Rate: | Linear: 1080p @ 60 fps |
| LI-HDR (2exp): 1080p @ 30 fps eHDR (3 exp): 1080p @ 30 fps eDR (1 exp): 1080p @ 30 fps |
|
| Color / Mono: | Color sensor |
| Interface: | 2-lane MIPI (2 lanes, 1 Gbps/lane) |
| Focusing Range: |
35cm ~ Infinity |
| Lens FOV: | 80˚ horizontal |
| Weight: | ~ 2g |
If you need to download the driver, please contact:support@leopardimaging.com
IoT
Security
Robots