Camera Specification:
LI-AR0544-MIPI-150H
$99.00
Available on backorder
For high volume order, please email sales@leopardimaging.com
$99.00
Available on backorder
For high volume order, please email sales@leopardimaging.com
| Sensor: | ON Semiconductor AR0544 5MP CMOS Sensor |
| Optical Format: | 1/4.2″ |
| Aperture, F/#: | 2.4 ± 5% |
| Effective Focal Length: | 1.27 mm |
| Resolution: | 2592 (H) x 1944 (V) (active pixels) |
| Pixel Size: | 1.4 μm Back Side Illuminated (BSI) |
| Output Format: | 10-bit / 12-bit RAW data |
| Maximum Frame Rate: | 60 fps @ Full Size, Linear Mode |
| Color / Mono: | Color sensor |
| Interface: | 2-lane MIPI DPHY |
| Focusing Range: |
15 cm ~ Infinity |
| Lens FOV: | 150˚ horizontal |
| Weight: | ~ 1 g |
If you need to download the driver, please contact:support@leopardimaging.com
Videoconferencing Endpoint
Webcam
Machine Vision Camera
Video Doorbell
Retail In−store Camera, Bodycam, etc.
3D and Stereo Camera