LI-USB30-OG09A10-GM2B-138H

$809.00

Image Product Quantity

LI-OG09A10-GM2B-138H (CAMERA ONLY)

3 in stock (can be backordered)

1

LI-FCB-1T1-SS-3M-WP-S0

341 in stock (can be backordered)

1

LI-GMSL2-USB

419 in stock (can be backordered)

1

LI-PS12-01

Available on backorder

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

OmniVision OG09A10 4K CMOS Sensor
ADI MAX96717G GMSL2 serializer
Global shutter
12 VDC Power Supply for camera
Lens: FOV H 138˚
Resolution: TBD
Optical Format: 1−inch
Pixel Size: 3.45 x 3.45 μm
Color / Mono:
Color
Power Supply Range: 9 ~ 19 VDC
Part#: LI-OG09A10-GM2B-138H
USB 3.0 EVA Kit Part#: LI-USB30-OG09A10-GM2B-138H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Intelligent transportation systems (ITS)
Factory automation (FA)
Machine vision camera
Industrial bar code scanning
Robotics

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.
Kit Part#: LI-USB30-OG09A10-GM2B-138H
Kit Includes: 1. Serial Camera: LI-OG09A10-GM2B-138H x 1
2. DeSer Board: LI-GMSL2-USB x 1
3. 3-Meter Fakra Cable x 1
4. 12 VDC Power Supply x 1
5. USB 3.0 Cable x 1
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
  • LI-OG09A10-GM2B-138H

    LI-OG09A10-GM2B-138H

    $699.00