LI-OS12D40-CPHY-101H

11.3MP MIPI CPHY 101H Camera Module

$299.00

Out of stock

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

OmniVision 1/2.49″ CMOS 11.3MP image sensor OS12D40
Color sensor
Supports M12 lens
2/3 trio C-PHY, up to 1.6Gsps/trio
Active Pixels: 4512 (H) x 2512 (V)
IR Filter: 660nm IR cut filter
Output Format: 10-bit RGB 4-cell pattern Bayer RAW
Maximum Frame Rate: 60fps @ 4512 x 2512
Pixel Size: 1.404 x 1.404 μm

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Security
Machine Vision
PC multimedia

This camera is compatible with Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A

For detailed Jetson driver with Jetpack version list: Click here

Nvidia JETSON Camera Kit: Coming soon…