DK500-H090-RPI4

$399.00

Image Product Quantity

DK500-H090-RPI4 (CAMERA ONLY)

Available on backorder

1

AS-RPI_IMX500_ADP-CSI (CABLE and BOARD)

34 in stock (can be backordered)

1

RASPBERRY-PI4-MODEL-B (DEVELOPMENT BOARD)

5 in stock (can be backordered)

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

Categories: Aglaiasense, DK500-HXXX-RPI4
Tag:
Compatible with the Raspberry Pi 4 platform (Development board included)
Sony Diagonal 7.857mm 12.3MP Intelligent Vision Sensor IMX501 with AI Processing Functionality
Output Format: RGB888, RAW (optional)
IR Filter: 650 nm IR cut filter
Color / Mono: Color
ISP + AI Processing:
Support
Region Of Interest (ROI) of Senor:
Configurable
Resolution & Frame Rate:
RAW image: 2016 x 1520 @ 30 fps (Binning mode)
  Webserver: 416*416 @ 30 fps
AI Function:
Traffic counting, regional alarm, asset protection,
  object detection and parking
Optical Format: 1/2.3″
Pixel Size: 1.55 x 1.55 μm
Lens FOV: 90˚ horizontal
Part#: DK500-H090-RPI4

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Smart City / Building
Traffic Management
Parking Management
Dynamic Lighting
Crowd Management
Smart Logistic
Smart Store
Industrial Automation

Kit Part#: DK500-H090-RPI4
Kits Include: 1. DK500-H090-RPI4 camera module  x 1
2. Adapter + 200MM cable: AS-RPI_IMX500_ADP-CSI x 1
3. Raspberry Pi 4 development board x 1
Driver Support: Click Here If you need to download the driver, please contact : support@leopardimaging.com

Recommended With

  • DK500-H042-RPI4

    DK500-H042-RPI4

    $399.00
  • DK500-H120-RPI4

    DK500-H120-RPI4

    $399.00