LI-USB30-VB56G6A-DMS-GM2B-050D

USB30 VB56G6A 1.5MP Global Shutter Mono Camera

$609.00

Image Product Quantity

LI-VB56G6A-DMS-GM2B-050D (CAMERA ONLY)

Available on backorder

1

LI-FCB-1T1-SS-3M-WP-S0

296 in stock (can be backordered)

1

LI-GMSL2-USB

415 in stock (can be backordered)

1

LI-PS12-01

Available on backorder

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

STMicroelectronics 1.5MP image sensor VB56G6A
12 VDC power supply for camera
10-bit / 8-bit RAW output
Monochrome sensor
Global shutter
GMSL2 MAX96717F serializer
940nm IR filter

Resolution: 64.5fps @ 1120 x 1364
Optical Format: 1/4″
Pixel Size: 2.61 x 2.61 μm
Lens: FOV D 50°
Focusing Distance: 65cm
IR Specs: 940nm wavelength
  50° angle
  AEC-Q102 qualification
  QTY:1
Weight: ~ 146g
USB 3.0 EVA Kit Part#: LI-USB30-VB56G6A-DMS-GM2B-050D

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive
– Autonomous Driving
– Driver Monitoring System
– Occupant Monitoring System
– In-Cabin Monitoring System

Kit Part#: LI-USB30-VB56G6A-DMS-GM2B-050D
Kits Include: 1. Serial Camera: LI-VB56G6A-DMS-GM2B-050D x 1
2. DeSer Box: LI-GMSL2-USB x 1
3. Fakra Coax Cable: 3-Meter Fakra Cable x 1
4. USB 3.0 Cable x 1
5. 12 VDC Power Supply x 1
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
  • LI-VB56G6A-DMS-GM2B-050D

    LI-VB56G6A-DMS-GM2B-050D

    $499.00
  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00