LI-VB56G6A-DMS-GM2B-050D

VB56G6A 1.5MP Global Shutter Mono Camera

$499.00

Image Product Quantity

LI-VB56G6A-DMS-GM2B-050D (CAMERA ONLY)

11 in stock (can be backordered)

1

LI-FCB-1T1-SS-3M-WP-S0

110 in stock (can be backordered)

1

1 in stock

For high volume order, please email sales@leopardimaging.com

STMicroelectronics 1.5MP image sensor VB56G6A
10-bit / 8-bit RAW output
Monochrome sensor
Global shutter
GMSL2 MAX96717F serializer
940nm IR filter

Resolution: 1124 (H) x 1364 (V) (active pixels)
Optical Format: 1/4″
Maximum Frame Rate:
82fps @ full resolution
Pixel Size: 2.61 x 2.61 μm
Lens: FOV D 50°
Focusing Distance: 65cm
IR Specs: 940nm wavelength
  50° angle
  AEC-Q102 qualification
  QTY:1
Weight: ~ 84g
Part#: LI-VB56G6A-DMS-GM2B-050D
USB 3.0 EVA Kit Part#: LI-USB30-VB56G6A-DMS-GM2B-050D

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive
– Autonomous Driving
– Driver Monitoring System
– Occupant Monitoring System
– In-Cabin Monitoring System

Camera Tool Source Code in C#
Capture & Display
Register Access Function

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A

For detailed driver: Click here

Recommended With

  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00