LI-OG05B20-YUV-MIPI-090H

$399.00

10 in stock

For high volume order, please email sales@leopardimaging.com

OmniVision 1/2.53″ CMOS 5MP Image Sensor OG05B20
Color sensor
Supports M12 lens

Active Pixels: 2592 (H) x 1944 (V)
Pixel Size: 2.2 x 2.2 μm
Shutter: Global shutter
ISP:
Included
Data Format: YUV422
Maximum Frame Rate
60fps @ full size
Interface: 4-lane MIP D-PHY
Mount: M12 x P0.5
Focal Length: 3.8 mm
FOV (H): 90°
Focusing Distance: Focus at 1.6m to cover 0.71m ~ infinity
Part# LI-OG05B20-YUV-MIPI-090H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Machine Vision
Logistics Application
Industrial Bar Code Scanning
Robotics

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Xavier Xavier NX Nano TX2 RB5 G2 USB3.0
N/A N/A N/A N/A N/A

For detailed Jetson driver with Jetpack version list: Click here