Camera Specification:
LI-AR0234-YUV-MIPI-120H
AR0234 2MP Global Shutter YUV MIPI Camera Module
$299.00
10 in stock
For high volume order, please email sales@leopardimaging.com
AR0234 2MP Global Shutter YUV MIPI Camera Module
$299.00
10 in stock
For high volume order, please email sales@leopardimaging.com
| ON Semiconductor CMOS Image Sensor AR0234CS | |
| Global Shutter | |
| Color sensor | |
| Supports M12 lens | |
| 4-lane MIPI D-PHY | |
| Resolution: | 1920 (H) x 1200 (V) (based on ISP binary) |
| Pixel Size: | 3.0 x 3.0 μm |
| ISP: |
Included |
| Optical Format: |
1/2.6″ |
| Frame Rate: |
30 fps @ 1920 x 1200 |
| Output Format: |
YUV422 |
| Focusing Distance: | Focus at 1.4m to cover 0.66m ~ infinity |
| Power Consumption: |
~ 0.7 W (30 fps @ 1920 x 1200) |
If you need to download the driver, please contact:support@leopardimaging.com
Bar Code Scanner
3D Scanning
Positional Tracking
Iris Scanning
Machine Vision
Augmented Reality
Virtual Reality
Biometrics
Gesture Recognition
| Nvidia JETSON Camera Kit: | Coming soon… |
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
| AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 |
|---|---|---|---|---|---|
| N/A | N/A | N/A | N/A | N/A | ✔ |
For detailed Jetson driver with Jetpack version list: Click here