LI-AR0246-YUV-MIPI-088H

NIR AR0246 MIPI Camera

$219.00

3 in stock (can be backordered)

For high volume order, please email sales@leopardimaging.com

ON Semiconductor 1/4-Inch 2MP CMOS sensor AR0246 which has enhanced NIR response
Color Sensor

Active Pixels: 1920 (H) x 1080 (V), BSI
ISP: Included
Interface:
4-lane MIPI D-PHY
Pixel Size: 2.0 x 2.0 μm
Frame Rate:
Linear: 1080p @ 60 fps
  LI-HDR (2exp): 1080p @ 30 fps
eHDR (3 exp): 1080p @ 30 fps
eDR (1 exp): 1080p @ 30 fps
Output Format: YUV 422
Mount: M12 x P0.5
Focal Length: 2.5 mm
FOV (H): 88.9°
Part#: LI-AR0246-YUV-MIPI-088H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

IoT
Security
Robots

This camera is compatible with our USB 3.0 Tester, Raspberry Pi 5, Qualcomm® RB3 Robotics Gen 2, Qualcomm® Dragonwing RB8 and Nvidia Jetson platforms.

 

AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 RP5 RB3 IQ-9075
N/A N/A N/A N/A N/A ✔ N/A N/A N/A

 

 

For detailed driver with version list: Click here