LI-IMX901C-MIPI-086H

Global shutter C-mount IMX901 MIPI camera with 8K horizontal resolution

$1,199.00

12 in stock (can be backordered)

For high volume order, please email sales@leopardimaging.com

Sony High Horizontal Resolution of 8K and Wide Aspect Ratio Global Shutter Image Sensor 1.4″ 16.41MP IMX901
Color Sensor

Active Pixels: 8016 (H) x 2048 (V)
Pixel Size: 2.74 x 2.74 μm
Mount: C Mount
Focal Length: 12 mm
FOV (H): 86°
Part#: LI-IMX901C-MIPI-086H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

FA
ITS

This camera is compatible with Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A ✔ N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A

For detailed Jetson driver with Jetpack version list: Click here