LI-OV08D10-USB-AF

$129.00

Image Product Quantity

LI-OV08D10-USB-AF-BRD

27 in stock (can be backordered)

1

LI-USB-1.25MM-5P-1000MM Cable

27 in stock (can be backordered)

1

For high volume order, please email sales@leopardimaging.com

Color sensor
Auto Focusing
USB 2.0 compliance
Frame Rate: 20 fps @ 3264 x 2448
  25 fps @ 2592 x 1944
  25 fps @ 1920 x 1080
  25 fps @ 1280 x 720
Sensor:
OmniVision 8MP CMOS digital image sensor OV08D10
Pixel Size:
1.12 x 1.12 μm
Optical Format:
1/4″
Focusing Range:
10cm ~ Infinity
Interface:
USB-5pin
Output Format:
MJPEG / YUV
Power Supply:
5 VDC
Power Consumption:
~ 1.2 W
Weight:
~ 4g
Part#: LI-OV08D10-USB-AF

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Digital Still Cameras
PC Cameras
IoT
Robots

Focal Length: 1.79 mm
F Number: 2.4 ± 5%
Fov (H): 92°
TV Distortion: < -12.2%
5 Pin USB Connector
Pin No. Name
1 USB_5V
2 USB_D-
3 USB_D+
4 GND
5 GND