LI-IMX681-MIPI-AF-96D

12.19MP color RAW IMX681 mobile camera

$129.00

10 in stock (can be backordered)

For high volume order, please email sales@leopardimaging.com

Auto Focus: Supported
Focal Length: 2.22 mm
F Number: 2.2
FOV (D): 96°
TV Distortion: < -8%
Sensor: Sony 12.19MP CMOS digital image sensor IMX681
Resolution:
4032 (H) x 3024 (V) (active pixels)
Maximum Frame Rate: 30 fps @ full size
Interface: 2-lane MIPI CSI-2
Module Size: 8.8 x 8.8 mm
Weight: ~ 2 g

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Surveillance Camera
Video Conferencing
Machine Vision
3D and Stereo Imaging

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A

For detailed driver: Click here

No. Name No. Name No. Name No. Name No. Name
1 MCLK 7 MIPI_RCP 13 DGND 19 AFGND 25
2 DGND 8 MIPI_RCN 14 SDA 20 AFVDD 26 DGND
3 9 DGND 15 SCL 21 DGND 27 VCAM_IO_1V8
4 10 XVS 16 AVDD_2.8V 22 MIPI_RDP2 28 VDIG_1.05V
5 MIPI_RDP1 11 XCLR 17 23 MIPI_RDN2 29 VDIG_1.05V
6 MIPI_RDN1 12 18 AGND 24 30 VDIG_1.05V