LI-OV9281-MIPI-RS-85H

1MP RAW OV9281 MONO mobile camera

 

Stock available overseas, please contact our team at sales@leopardimaging.com

$59.00

230 in stock (can be backordered)

For high volume order, please email sales@leopardimaging.com

Focusing Range: 22cm ~ Infinity
Focal Length: 2.3mm
F Number: 2.2
FOV (H): 86.6°
TV Distortion: < -20%
IR Cut Filter: 850 nm bandpass filter
Sensor: Global Shutter OV9281 Mono
Maximum Frame Rate: 120 fps @ 1280 x 800
Interface: 2-lane MIPI CSI-2
Module Size: 8 x 8 mm
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
No. Name No. Name No. Name No. Name No. Name
1 SID 6 CAM_SDA 11 GND 16 MIPI_CLK- 21 DVDD1V2
2 GPIO 7 RESET/SHUTDOWN 12 MIPI_D0+ 17 GND 22 IOVDD1V8
3 GND 8 GND 13 MIPI_D0- 18 MIPI_D1+ 23 GND
4 XCLK 9 FSIN 14 GND 19 MIPI_D1- 24 AVDD2V8
5 CAM_SCL 10 STROBE 15 MIPI_CLK+ 20 GND 25 AGND