LI-AGO-BOX-GM2B-8CAM-32GB

AI BOX Equipped with Maxim GMSL2 MAX96712 De-Serializer and NVIDIA Jetson 32GB AGX ORIN SOM

$4,227.00

Image Product Quantity

LI-AGO-BOX-GM2B-8CAM-32GB (BOX ONLY)

2 in stock (can be backordered)

1

GST90A12-P1M Power

Available on backorder

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

Different wireless communication options, such as Bluetooth, LTE, GNSS, etc., are available but not supported by default. Please contact with our sales first before placing order.

NVIDIA Jetson 32GB AGX Orin SOM: Included
Supports up to 8 GMSL2 cameras
Maxim GMSL2 MAX96712 De-Serializer
Network: 1 x RJ45 Gigabit Ethernet port
Video output: 1 x HDMI connector
UART: 1 x USB2.0 Mirco B
2 x Mini Quad FAKRA connectors for camera connection
1 x USB 3.0 Type-C (data)
1 x USB 2.0 Type-C (flashing port)
2 x USB 2.0 Type-A interfaces
1 x SIM card socket
1 x Power supply socket
5 x ANT interfaces (optional, not used by default)
Recovery, RST and PWR buttons included

Power Supply Range: 12 ~ 19 VDC
Wireless Communication Options: WIFI & Bluetooth: Wi-Fi 2.4GHZ & 5GHz, BT 5.0
  LTE: 4G or 5G
  GNSS
Ethernet:
10/100/1000M BASE-T Ethernet
Power Consumption (BOX + 8 x FAKRA cameras):  ~ 40 W
   ~ 1.5 W (20 fps @ 2880 x 1860) per FAKRA camera
Weight: ~ 1670 g
Part#: LI-AGO-BOX-GM2B-8CAM-32GB

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Supported Cameras: Click Here

LI-AGO-BOX-GM2B-8CAM-32GB offers the following Wireless Communication options:
A: LTE-Main, 4G
B: LTE-Aux, 5G
C: GNSS, GPS
D: WIFI/BT, BT 5.0
They are not supported by default but can be freely combined. For inquiries or assistance, please reach out to our sales team.

Recommended With

  • LI-AGO-BOX-GM2B-8CAM-64GB

    LI-AGO-BOX-GM2B-8CAM-64GB

    $5,864.00
  • LI-FCB-4T1-SS-2M-NP-T1

    LI-FCB-4T1-SS-2M-NP-T1

    $149.00