Camera Specification:
LI-OX03F10-OAX46-GM2E-195H
OX03F10 New GMSL2 Camera equipped with automotive ISP OAX4600
$469.00
For high volume order, please email sales@leopardimaging.com
OX03F10 New GMSL2 Camera equipped with automotive ISP OAX4600
$469.00
For high volume order, please email sales@leopardimaging.com
OmniVision High-Definition High Dynamic Range Sensor OX03F10 | |
GMSL2 Serializer | |
GMSL2 Serial Coax Interface with PoC | |
Lens: | FOV H 195˚ |
Color / Mono: | Color |
Resolution: | 1920 (H) x 1536 (V) (Based on ISP binary) |
Output Format: | YUV422 |
Frame Rate: | Normal Mode: 30 fps @ 1920 x 1536 |
Always-On Mode: 10 fps @ 1920 x 1536 | |
Optical Format: | 1/2.44″ |
Pixel Size: | 3.0 x 3.0 μm |
ISP: | OMNIVISION automotive ISP OAX4600 |
Power Supply Range: | 8 ~ 17 VDC |
Part#: | LI-OX03F10-OAX46-GM2E-195H |
If you need to download the driver, please contact:support@leopardimaging.com
Automotive
– Surrounding View System
– Rear View Camera
– Autonomous Driving
Default Version: |
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
Waterproof Version: |
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |