LI-ONX-CB-GMSL2-8CAM

Carrier Board for NVIDIA® Jetson Orin™ NX SOM

$499.00

Image Product Quantity

LI-ONX-CB-GMSL2-8CAM (BOARD ONLY)

6 in stock (can be backordered)

1

LI-PS12-02

150 in stock

1

LI-DC-4POS-18AWG-30CM (Cable Adapter)

138 in stock

1

138 in stock

For high volume order, please email sales@leopardimaging.com

Carrier board for NVIDIA® Jetson Orin™ NX
Supports up to 8x Leopard Imaging FAKRA cameras
DeSerializer: Maxim MAX96724
1 x Power interface
1 x HDMI connector
1 x USB 3.0 Type-C (data)
1 x USB 2.0 Type-C (flashing port)
1 x USB 2.0 Mirco B debug interface
1 x RS485 interface
1 x CAN interface
1 x FAN interface
1 x RJ45 Gigabit Ethernet interface
1 x M.2 Key-M connector for SSD
1 x M.2 Key-E connector for WiFi
1 x M.2 Key-B connector for LTE, with MINI Sim card socket
1 x FPC connector for GNSS Extension board
STATUS and PWR LED indicators included
Recovery, RST and PWR buttons included
Power Supply Range: 9 ~ 48 VDC
Weight: ~ 144 g (Without SOM)

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Recommended With

  • LI-FCB-4T1-SS-2M-NP-T1

    LI-FCB-4T1-SS-2M-NP-T1

    $149.00