Camera Specification:
LI-IMX779-MIPI-140H
STARVIS IMX779 8.39MP MIPI Camera with M12 Lens
$259.00
Available on backorder
For high volume order, please email sales@leopardimaging.com
STARVIS IMX779 8.39MP MIPI Camera with M12 Lens
$259.00
Available on backorder
For high volume order, please email sales@leopardimaging.com
| Sony Diagonal 6.42 mm STARVIS Sensor IMX779 | |
| Color sensor | |
| Supports M12 lens | |
| MIPI CSI-2 interface | |
| Active Pixels: | 3856 (H) x 2176 (V) |
| Output Format: |
10-bit / 12-bit RAW data |
| Maximum Frame Rate: |
10-bit: 90 fps @ All-pixel scan mode |
| Â | 12-bit: 60 fps @ All-pixel scan mode |
| Power Consumption: | 91 mA @ 3.3 VDC (20 fps @ 3856 x 2192) |
| Field of View (FOV): |
140Ëš horizontal |
| Optical Format: |
1/2.8″ |
| Pixel Size: | 1.45 x 1.45 μm |
| Weight: | ~ 18 g |
If you need to download the driver, please contact:support@leopardimaging.com
Security Camera
This camera is compatible with our USB 3.0 Tester, Raspberry Pi 5, and Nvidia Jetson platforms.
| AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 | RP5 |
|---|---|---|---|---|---|---|
| N/A | N/A | N/A | N/A | N/A | ✔ | N/A |
For detailed Jetson driver with Jetpack version list:Â Click here
| Nvidia JETSON Camera Kit: | Coming soon… |