Camera Specification:
LI-GMAX0505-MIPI-VDT-NL
$1,999.00
8 in stock (can be backordered)
For high volume order, please email sales@leopardimaging.com
$1,999.00
8 in stock (can be backordered)
For high volume order, please email sales@leopardimaging.com
The camera could connect to NVIDIA® Jetson AGX Orin™ Developer Kit via adapater board LI-JXAV-MIPI-ADPT-4CAM-FP-SYNC. Please contact sales@leopardimaging.com for more details.
Gpixel 25MP Global Shutter CMOS Image Sensor GMAX0505
Color sensor
Supports C-mount lens
2x 4-lane MIPI CSI-2
| Active Pixels: | 5120 (H) x 5120 (V) |
| Pixel Size: | 2.5 x 2.5 μm |
| FPGA | Included for signal conversion from LVDS to MIPI |
| Weight | ~ 94 g |
If you need to download the driver, please contact:support@leopardimaging.com
Machine Vision
High Resolution Industrial Inspection
Intelligent Traffic System (ITS)
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
| AGX Orin | Xavier NX | Nano | TX2 | TX1 | USB3.0 |
|---|---|---|---|---|---|
| √ | N/A | N/A | N/A | N/A | N/A |
For detailed Jetson driver with Jetpack version list: Click here
| Nvidia JETSON Camera Kit: | Coming soon… |