LI-OX12A10-GM2B-120H

12MP OX12A10 GMSL2 Camera Module

$599.00

Image Product Quantity

LI-OX12A10-GM2B-120H (CAMERA ONLY)

49 in stock (can be backordered)

1

LI-FCB-1T1-SS-3M-WP-S0

691 in stock (can be backordered)

1

For high volume order, please email sales@leopardimaging.com

OmniVision CMOS Image Sensor OX12A10
Maxim GMSL2 serializer MAX96717
GMSL2 Serial Coax Interface with PoC

Resolution: 4624 (H) x 2600 (V) (active pixels)
Optical Format: 1/1.43″
Pixel Size: 2.1 x 2.1 μm
Power Consumption: 92 mA @ 12 VDC (4624 x 2604 @ 10 fps)
Lens FOVH 28˚ / 120˚
Part#: LI-OX12A10-GM2B-XXXH (028H / 120H)

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive
– Machine vision
– High resolution front viewing
– Autonomous Driving
– Digital video recording

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. Please notice that USB 3.0 tester is not waterproof.

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A ✔ N/A N/A N/A N/A N/A N/A N/A ✔ N/A N/A N/A

For detailed driver: Click here

Recommended With

  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00
  • LI-OX12A10-GM2B-028H

    LI-OX12A10-GM2B-028H

    $599.00