LI-IMX664C-MIPI-129H

$289.00

5 in stock (can be backordered)

For high volume order, please email sales@leopardimaging.com

Sony Diagonal 9.02 mm STARVIS2 CMOS Sensor IMX664
Color sensor
Supports M12 lens
MIPI CSI-2 interface

Active Pixels: 2704 (H) x 1536 (V)
Pixel Size: 2.9 x 2.9 μm

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

IoT
Drone
Robots

This camera is compatible with our USB 3.0 Tester, Raspberry Pi 5, and Nvidia Jetson platforms.

AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 RB8 (IQ-9075 EVK)
N/A N/A N/A N/A N/A

For detailed Jetson driver with Jetpack version list: Click here

Nvidia JETSON Camera Kit: Coming soon…