LI-AR0231-GMSL2-CFM-176H-000

$589.00

Image Product Quantity

LI-AR0231-GMSL2-CFM-176H-000 (CAMERA ONLY)

Out of stock

1

LI-FCB-1T1-SS-3M-WP-S0

33 in stock (can be backordered)

1

Insufficient stock

Sign Up for Restock Notifications!

For high volume order, please email sales@leopardimaging.com

Compatible with Qualcomm SA8155 platform
ON SEMI 2.3MP RCCB AR0231 Sensor
GMSL2 Serializer
Powered over GMSL cable
Lens: FOV H 176˚
Power consumption: 105 mA @ 12 VDC (1920 x 1020 @ 26 fps)
Maximum resolution: 1928 (H) x 1028 (V)
Frame rate: 26 fps
Optical format: 1/2.7″
Pixel size: 3 x 3 µm
Part#: LI-AR0231-GMSL2-CFM-176H-000
Snapdragon 820 Automotive Platform: Click Here
SA8155P Automotive Development Platform: Click Here

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive ADAS
ADAS + Viewing Fusion
1080p30 video applications

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A

For detailed driver: Click here