LI-USB30-AR0341-GM2B-187H

$589.00

Image Product Quantity

LI-AR0341-GM2B-187H (CAMERA ONLY)

20 in stock

1

LI-FCB-1T1-SS-3M-WP-S0

691 in stock (can be backordered)

1

LI-GMSL2-USB

475 in stock (can be backordered)

1

LI-PS12-01

9 in stock (can be backordered)

1

20 in stock

For high volume order, please email sales@leopardimaging.com

ON Semiconductor 3MP CMOS RGGB Sensor AR0341
Color Sensor
GMSL2 Serializer
GMSL2 Serial Coax Interface with PoC
Lens: FOV H 187°
IP Rating: TBD
Resolution: 1920 x 1536 @ 45 fps
Optical Format: 1/3.6″
Pixel Size: 2.1 μm
Power Supply Range: 9 ~ 19 VDC
Part#: LI-AR0341-GM2B-187H
USB 3.0 EVA Kit Part#: LI-USB30-AR0341-GM2B-187H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive Front Camera (ADAS)
Mirror Replacement (CMS)
ADAS + Viewing Fusion
High Dynamic Range Imaging
Surround View + Sensing

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

 

Kit Part#: LI-USB30-AR0341-GM2B-187H
Kit Includes: 1. Serial Camera: LI-AR0341-GM2B-187H x 1
2. DeSer Board: LI-GMSL2-USB x 1
3. 3-Meter Fakra Cable x 1
4. 12 VDC Power Supply x 1
5. USB 3.0 Cable x 1

Camera Tool Source Code in C#
Capture & Display
Register Access Function

This camera is compatible with our USB 3.0 Tester.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A ✔ N/A N/A N/A

For detailed driver: Click here

Recommended With

  • LI-AR0341-GM2B-187H

    LI-AR0341-GM2B-187H

    $479.00
  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00
  • LI-USB30-AR0341-GM2B-124H

    LI-USB30-AR0341-GM2B-124H

    $589.00
  • LI-AR0341-GM2B-124H

    LI-AR0341-GM2B-124H

    $479.00