LI-USB30-AR0341-GM2B-124H

$589.00

Image Product Quantity

LI-AR0341-GM2B-124H (CAMERA ONLY)

7 in stock

1

LI-FCB-1T1-SS-3M-WP-S0

411 in stock (can be backordered)

1

LI-GMSL2-USB

Available on backorder

1

LI-PS12-01

75 in stock (can be backordered)

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

ON Semiconductor 3MP CMOS RGGB Sensor AR0341
Color Sensor
GMSL2 Serializer
GMSL2 Serial Coax Interface with PoC
Lens: FOV H 124°
IP Rating: TBD
Resolution: 1920 x 1536 @ 45 fps
Optical Format: 1/3.6″
Pixel Size: 2.1 μm
Power Supply Range: 9 ~ 19 VDC
Part#: LI-AR0341-GM2B-124H
USB 3.0 EVA Kit Part#: LI-USB30-AR0341-GM2B-124H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive Front Camera (ADAS)
Mirror Replacement (CMS)
ADAS + Viewing Fusion
High Dynamic Range Imaging
Surround View + Sensing

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

 

Kit Part#: LI-USB30-AR0341-GM2B-124H
Kit Includes: 1. Serial Camera: LI-AR0341-GM2B-124H x 1
2. DeSer Board: LI-GMSL2-USB x 1
3. 3-Meter Fakra Cable x 1
4. 12 VDC Power Supply x 1
5. USB 3.0 Cable x 1

Camera Tool Source Code in C#
Capture & Display
Register Access Function

This camera is compatible with our USB 3.0 Tester.
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
  • LI-USB30-AR0341-GM2B-187H

    LI-USB30-AR0341-GM2B-187H

    $589.00
  • LI-AR0341-GM2B-124H

    LI-AR0341-GM2B-124H

    $479.00
  • LI-AR0341-GM2B-187H

    LI-AR0341-GM2B-187H

    $479.00