LI-AR0341-GM2B-124H

$479.00

Image Product Quantity

LI-AR0341-GM2B-124H (CAMERA ONLY)

4 in stock

1

LI-FCB-1T1-SS-3M-WP-S0

691 in stock (can be backordered)

1

4 in stock

For high volume order, please email sales@leopardimaging.com

ON Semiconductor 3MP CMOS RGGB Sensor AR0341
Color Sensor
GMSL2 Serializer
GMSL2 Serial Coax Interface with PoC
Lens: FOV H 124°
IP Rating: TBD
Active Pixels: 1920 (H) x 1536 (V)
Maximum Frame Rate: 60 fps @ full resolution (in Super Exposure + T2 mode and in Super Exposure mode)
Optical Format: 1/3.6″
Pixel Size: 2.1 μm
Power Supply Range: 9 ~ 19 VDC
Part#: LI-AR0341-GM2B-124H
USB 3.0 EVA Kit Part#: LI-USB30-AR0341-GM2B-124H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive Front Camera (ADAS)
Mirror Replacement (CMS)
ADAS + Viewing Fusion
High Dynamic Range Imaging
Surround View + Sensing

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.
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
  • LI-AR0341-GM2B-187H

    LI-AR0341-GM2B-187H

    $479.00