LI-IMX900-MIPI-078H

$399.00

30 in stock

For high volume order, please email sales@leopardimaging.com

Sony Diagonal 5.81 mm Pregius Sensor IMX900
Mono sensor
Supports M12 lens

Active Pixels: 2064 (H) x 1552 (V)
Pixel Size: 2.25 x 2.25 μm
Mount: M12 x P0.5
Focal Length:  3.6 mm
FOV (H): 78°
Part# LI-IMX900-MIPI-078H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

FA camera
Code reading camera
Embedded vision systems

This camera is compatible with our USB 3.0 Tester, Raspberry Pi 5, and Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A ✔ ✔ N/A N/A N/A N/A N/A ✔ ✔ ✔ N/A

Please notice that some of the Jetson platforms use our carrier boards instead of Jetson DevKit, and Raspberry Pi5 platform need use our adapter boards.
For detailed Jetson driver with Jetpack version list: Click here

Recommended With

  • LI-IMX900C-MIPI-078H

    LI-IMX900C-MIPI-078H

    $399.00