Camera Specification:
LI-IMX678-MIPI-HL-118H
Compatible with Hailo-15 camera development kit
$299.00
Sign Up for Restock Notifications!
For high volume order, please email sales@leopardimaging.com
Compatible with Hailo-15 camera development kit
$299.00
For high volume order, please email sales@leopardimaging.com
| Compatible with Hailo-15 camera development kit | |
| Sony Diagonal 8.86 mm STARVIS2 CMOS Sensor IMX678 | |
| Color sensor | |
| Supports M12 lens | |
| 4-lane MIPI CSI-2 | |
| Active Pixels: | 3856 (H) x 2176 (V) |
| Pixel Size: | 2.0 x 2.0 μm |
| Part#: | LI-IMX678-MIPI-HL-118H |
If you need to download the driver, please contact:support@leopardimaging.com
IoT
Drone
Robots
1 x LI-IMX678-MIPI-HL-118H camera
1 x FAW-1233-03
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
| AGX Thor | AGX Orin | Orin NX | Orin Nano | AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 | Raspberry Pi5 | RB3 Gen2 | IQ-9075 EVK |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| N/A | N/A | N/A | ✔ | ✔ | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A |
For detailed Jetson driver with Jetpack version list: Click here
| Hailo Camera Kit: | Coming soon… |