OmniVision CMOS HDR HD sensor OX08B40
Valens MIPI® A-PHY compliant CSI-2 serializer
| Lens: | FOV H 30˚ |
| IP Rating | IP67 |
| Resolution: | 3840 (H) x 2160 (V) (active pixels) |
| Maximum Frame Rate: | 36 fps @ 4 K |
| Optical Format: | 1/1.73″ |
| Pixel Size: | 2.1 x 2.1 μm |
| Operating Temp: | -40℃ ~ +85℃ |
| Storage Temp: | -40℃ ~ +85℃ |
| Power Supply Range: | 8 ~ 17 VDC |
| Part#: | LI-VENUS-OX08B40-APHY-030H |
If you need to download the driver, please contact:support@leopardimaging.com
Automotive
– High Resolution Front Viewing
– Machine Vision
– Autonomous Driving
– Assisted Driving
– Digital Video Recording
| Default Version: |
| The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature. |
| Waterproof Version: |
| If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process. |
This camera is compatible with Nvidia Jetson platforms.
| AGX Thor | AGX Orin | Orin NX | Orin Nano | AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 | Raspberry Pi5 | RB3 Gen2 | IQ-9075 EVK |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| N/A | N/A | N/A | N/A | ✔ | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A |
For detailed Jetson driver with Jetpack version list: Click here