LI-USB30-OX05B1S-MIPI-137H

OX05B1S Global Shutter RGB-IR USB 3.0 Camera

$499.00

Image Product Quantity

LI-OX05B1S-MIPI-137H

2 in stock

1

LI-USB30-CSLINK-IPX-TESTER

12 in stock

1

FAW-1233-02

50 in stock

1

2 in stock

For high volume order, please email sales@leopardimaging.com

OmniVision 1/2.5″ RGB-IR CMOS 5MP Image Sensor OX05B1S
RAW RGB-IR data output
Global shutter
USB 3.0 real-time streaming
Compact size
Support Register Access Function
Resolution: 2592 (H) x 1944 (V) (active pixels)
Frame rate: 30 fps @ 2592 x 1944
Optical format: 1/2.5″
Pixel size: 2.2 x 2.2 μm
Power: USB 3.0 + 5 VDC power source
MIPI Camera: LI-OX05B1S-MIPI-137H
Part: LI-USB30-OX05B1S-MIPI-137H
Note: The USB3.0 camera outputs RGB and IR data together, and an external ISP is required to separate them.

Automotive
– Autonomous Driving
– Driver Monitoring System
– Occupant Monitoring System
– In-Cabin Monitoring System

1. LI-OX05B1S-MIPI-137H x 1
2. LI-USB30 Main board x 1
3. LI-CSLINK-IPX-TESTER x 1
4. FAW-1233 x 1

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A ✔ N/A N/A N/A

For detailed driver: Click here

Recommended With

  • LI-OX05B1S-MIPI-137H

    LI-OX05B1S-MIPI-137H

    $299.00