LI-AR0231-AP0200-GMSL2-120H

LI-AR0231-AP0200-GMSL2 HDR GMSL2 Serial Camera

$399.00

Image Product Quantity

LI-AR0231-AP0200-GMSL2-120H (CAMERA ONLY)

23 in stock (can be backordered)

1

LI-FCB-1T1-SS-3M-WP-S0

690 in stock (can be backordered)

1

For high volume order, please email sales@leopardimaging.com

ON SEMI AR0231 Sensor
ON SEMI AP0200 ISP
Support WDR (Wide Dynamic Range)
Coax Serial real time streaming
GMSL2 Serializer
Lens: FOV H 60° / 120° / 200°
GMSL2 Serial Coax Interface with PoC
IP Rating: IP67
Maximum Resolution: 1920 (H) x 1020 (V)
Frame Rate: 28.7 fps @ 1920 x 1020
Optical Format: 1/2.7″
Pixel Size: 3.0 x 3.0 µm
Power Supply Range: 9 ~ 19 VDC
Part#: LI-AR0231-AP0200-GMSL2-xxxH (FOVH 60° / 120° / 200°)
USB 3.0 EVA Kit Part#: LI-USB30-AR0231-AP0200-GMSL2-xxxH (FOVH 60° / 120° / 200°)

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive ADAS
ADAS + Viewing Fusion

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

Kit Part#: LI-USB30-AR0231-AP0200-GMSL2-xxxH
Power over Cable: +9 ~ 19 VDC
Transmit 15 meter 30fps video through
Automotive Camera
Kits include: 1. Serial Camera: LI-AR0231-AP0200-GMSL2-xxxH
2. USB3.0 DeSer Tester: LI-GMSL2-USB-BOX
3. 3-Meter Fakra Cable
4. 12 VDC Power supply
5. USB 3.0 Cable

Camera Tool Source Code in C#
Capture & Display
Register Access Function
ISP Binary Update
Hardware Trigger Mode

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A ✔ N/A N/A N/A

For detailed driver: Click here

Recommended With

  • LI-AR0231-AP0200-GMSL2-060H

    LI-AR0231-AP0200-GMSL2-060H

    $399.00
  • LI-AR0231-AP0200-GMSL2-200H

    LI-AR0231-AP0200-GMSL2-200H

    $399.00
  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00