LI-AGO-BOX-FP4A

AI BOX Equipped with FPDLINK-IV TI9702 De-Serializer

$2,899.00

Image Product Quantity

LI-AGO-BOX-FP4A (BOX ONLY)

1 in stock

1

LI-PS19-01 (19V, 4.74A Power Adapter & Cable)

51 in stock (can be backordered)

1

LI-DC-4POS-18AWG-30CM (Cable Adapter)

151 in stock

1

1 in stock

For high volume order, please email sales@leopardimaging.com

NVIDIA Jetson AGX Orin SOM included
Supports up to 8 FPDLINK cameras
FPDLINK-IV TI9702 De-Serializer
2 x 4T1 Fakra connectors for camera connection
1 x USB 3.0 Type-C interface
1 x USB 2.0 Micro-B interface (UART)
1 x Micro SD card interface
1 x Power socket (DC 19V)
1 x CAN connector
1 x TRIG connector
2 x USB3.0 Type-A interfaces (stacked)
2 x RJ45 Gigabit Ethernet interfaces (stacked)
1 x Micro HDMI connector
REC, RST and PWR buttons included

Connector: FAKRA Z TYPE
Input Voltage Range: 12 ~ 36 VDC
Operating Temperature: -25℃ ~ +60℃
Weight: ~ 2000 g
Part#: LI-AGO-BOX-FP4A

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Supported Cameras: Click Here

Driver Support: Click Here (Under Column “AGO-BOX”)