LI-AR0233-GMSL3-130H

$539.00

Image Product Quantity

LI-AR0233-GMSL3-130H (CAMERA ONLY)

19 in stock (can be backordered)

1

LI-FCB-1T1-SS-3M-WP-S0

341 in stock (can be backordered)

1

For high volume order, please email sales@leopardimaging.com

ON SEMI 2.6MP CMOS Image Sensor AR0233AT
GMSL3 serializer
Lens: FOV H 130°
Resolution: 2048 (H) x 1280 (V) (active pixels)
Maximum Frame Rate: 45 fps @ 2048 x 1280
60 fps @ 1920 x 1080
Optical Format: 1/2.5″
Pixel Size: 3.0 x 3.0 μm
Power Supply Range: 9 ~ 19 VDC
Part#: LI-AR0233-GMSL3-130H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Automotive
– Automotive ADAS
– Automotive Surround and Rear-View
– ADAS + Viewing Fusion

Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A ✔ N/A N/A N/A N/A N/A N/A N/A N/A

For detailed driver: Click here

Recommended With

  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00