LI-USB30-AR0820-GMSL3-110H

$777.00

Image Product Quantity

LI-AR0820-GMSL3-110H (CAMERA ONLY)

11 in stock

1

LI-FCB-1T1-SS-3M-WP-S0

1818 in stock (can be backordered)

1

LI-GMSL3-USB

9 in stock

1

LI-PS12-01

67 in stock (can be backordered)

1

9 in stock

For high volume order, please email sales@leopardimaging.com

ON Semiconductor AR0820 8.3MP CMOS Sensor
Maxim GMSL3 Serializer
12 Gbps Forward Channel

Lens: FOV H 110°
Resolution: 3848 x 2168 @ 16.7 fps
Optical Format: 1/2″
Pixel Size: 2.1 x 2.1 μm
Power Supply Range: 9 ~ 19 VDC
Part#: LI-AR0820-GMSL3-110H
USB 3.0 EVA Kit Part#: LI-USB30-AR0820-GMSL3-110H

High Performance ADAS
Autonomous Driving
High Dynamic Range Imaging
Robots

Default Version:
The default GMSL3 lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.
Kit Part#: LI-USB30-AR0820-GMSL3-110H
Kit Includes: 1. Serial Camera: LI-AR0820-GMSL3-110H x 1
2. DeSer Board: LI-GMSL3-USB x 1
3. 3-Meter Fakra Cable x 1
4. 12 VDC Power Supply x 1
5. USB 3.0 Cable x 1
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
  • LI-AR0820-GMSL3-110H

    LI-AR0820-GMSL3-110H

    $667.00