LI-AR0820-GMSL3-110H

$667.00

Image Product Quantity

LI-AR0820-GMSL3-110H (CAMERA ONLY)

11 in stock

1

LI-FCB-1T1-SS-3M-WP-S0

343 in stock (can be backordered)

1

11 in stock

For high volume order, please email sales@leopardimaging.com

ON Semiconductor AR0820 8.3MP CMOS Sensor
Maxim GMSL3 Serializer
12 Gbps Forward Channel

Lens: FOV H 110˚
Resolution: 3840 (H) x 2160 (V) (active pixels)
Maximum Frame Rate: 40 fps @ 4K (3−exposure HDR)
30 fps @ 4K (4−exposure HDR)
Optical Format: 1/2″
Pixel Size: 2.1 x 2.1 μm
Power Supply Range: 9 ~ 19 VDC
Part#: LI-AR0820-GMSL3-110H
USB 3.0 EVA Kit Part#: LI-USB30-AR0820-GMSL3-110H

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

High Performance ADAS
Autonomous Driving
High Dynamic Range Imaging
Robots

Default Version:
The default GMSL3 lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
Waterproof Version:
If you want to utilize the waterproof feature, please contact sales@leopardimaging.com before you place an order. You may also specify this in your notes section during your checkout process.