LI-OV580-OG01A1BST

$669.00

Image Product Quantity

LI-OV580-ST-AXT-V1.2

51 in stock

1

LI-OG01A1B-MIPI-146D

17 in stock

2

8 in stock

For high volume order, please email sales@leopardimaging.com

OMNIVISION b&w CMOS 1.3MP Image Sensor OG01A1B
RAW output without compression
USB 3.0 real time streaming
Active Pixels: 1280 (H) x 1024 (V)
Frame Rate: 640 x 480 @ 30 / 60 / 120 / 240 fps (Default, Dual camera, 2 x 320 x 480)
  or 1280 x 1024 @ 30fps (Optional, Dual camera, 2 x 640 x 1024)
Optical Format: 1/5″
Pixel Size: 2.2 x 2.2 µm
Power: USB 3.0 + 5 VDC power source
Part#: LI-OV580-OG01A1BST

Machine Vision
3-D Gesture Control
Medical Camera
Video Conference
Scientific Camera

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A N/A

For detailed driver: Click here

Recommended With

  • LI-OG01A1B-MIPI-146D

    LI-OG01A1B-MIPI-146D

    $89.00