LI-FPC22-IPEX-PI

Only connects to the CAM1 connector on NVIDIA® Jetson Orin™ NX/Nano Developer Kit

$99.00

144 in stock (can be backordered)

For high volume order, please email sales@leopardimaging.com

Adapter board for NVIDIA® Jetson Orin™ NX Developer Kit or Raspberry Pi Platform (with 22-pin camera interface)

Compatible with all Leopard Imaging IPEX cameras (with I-PEX 30-pin connector)
1 x MIPI CSI-2 camera interface (4-lane)
1 x USB 2.0 Micro-B interface
1 x 0.5mm pitch 22-pin golden finger to Orin NX CAM1 connector or Raspberry Pi Camera interface

Cable length: 80.00 mm ± 0.2
Weight: ~ 2 g
Part#: LI-FPC22-IPEX-PI

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Recommended With

  • LI-FPC22-IPEX-ONX

    LI-FPC22-IPEX-ONX

    $99.00
  • FAW-1233-03

    FAW-1233-03

    $35.00
Adapter board for NVIDIA® Jetson Orin™ NX/Nano Developer Kit or Raspberry Pi Platform (with 22-pin camera interface)