LI-USB30-VB1940-VCL-OMS-FP3-137H

$609.00

Image Product Quantity

LI-VB1940-VCL-OMS-FP3-137H (CAMERA ONLY)

14 in stock (can be backordered)

1

LI-FCB-1T1-SS-3M-WP-S0

556 in stock (can be backordered)

1

LI-FPDLINKIII-USB

9 in stock

1

LI-PS12-01

Available on backorder

1

Available on backorder

For high volume order, please email sales@leopardimaging.com

EYE SAFETY: PASS IEC 60825 – 1:2014 STANDARD

STMicroelectronics 5.1 MP Global Shutter Image Sensor VB1940
RAW RGB-IR, 12-bit / 10-bit / 8-bit
Global shutter
TI953 FPD-Link III Serializer
IR Filter: Visible + 940 nm band pass filter
Color / Mono: RGB-IR
Resolution: 2560 (H) x 1984 (V)
Optical Format: 1/2.5″
Pixel Size: 2.25 x 2.25 μm
Lens FOV: 137˚ horizontal
Focusing Distance: 75 cm
Part#: LI-VB1940-VCL-OMS-FP3-137H
USB 3.0 EVA Kit Part#: LI-USB30-VB1940-VCL-OMS-FP3-137H

Autonomous Driving
Driver Monitoring System
Occupant Monitoring System
In-Cabin Monitoring System

Kit Part#: LI-USB30-VB1940-VCL-OMS-FP3-137H
Kits Include: 1. Serial Camera: LI-VB1940-VCL-OMS-FP3-137H x 1
2. USB3.0 DeSer Tester: LI-FPDLINKIII-USB x 1
3. Fakra Coax Cable: 3-Meter Fakra Cable x 1
4. USB 3.0 Cable x 1
5. 12 VDC Power Supply x 1
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
  • LI-VB1940-VCL-OMS-FP3-137H

    LI-VB1940-VCL-OMS-FP3-137H

    $499.00
  • LI-FCB-1T1-SS-3M-WP-S0

    LI-FCB-1T1-SS-3M-WP-S0

    $35.00