Camera Specification:
LI-USB30-IMX728RCCB-96717-120H-DSL
$569.00
For high volume order, please email sales@leopardimaging.com
$569.00
For high volume order, please email sales@leopardimaging.com
| Compatible with Qualcomm Auto platform 8775 | |
| Sony Diagonal 9.30 mm 8.39MP CMOS RCCB Sensor IMX728 | |
| GMSL2 Serializer | |
| GMSL2 Serial Coax Interface with PoC | |
| Lens: | FOV H 120° |
| Resolution: | 3856 x 2176 @ 15 fps |
| Optical Format: | 1/1.72″ |
| Pixel Size: | 2.1 x 2.1 μm |
| Power Supply Range: | 9 ~ 19 VDC |
| Part#: | LI-IMX728RCCB-96717-120H-DSL |
| USB 3.0 EVA Kit Part#: | LI-USB30-IMX728RCCB-96717-120H-DSL |
If you need to download the driver, please contact:support@leopardimaging.com
Automotive
– High Resolution Front Viewing
– Machine Vision
– Autonomous Driving
– Assisted Driving
– Digital Video Recording
Default Version:
The default lens is unglued, which helps our customers to adjust the focus and/or change the lens. Therefore, this will disable the waterproof feature.
| Kit Part#: | LI-USB30-IMX728RCCB-96717-120H-DSL |
| Kit Includes: | 1. Serial Camera: LI-IMX728RCCB-96717-120H-DSL x 1 |
| 2. DeSer Board: LI-GMSL2-USB x 1 | |
| 3. 3-Meter Fakra Cable x 1 | |
| 4. 12 VDC Power Supply x 1 | |
| 5. USB 3.0 Cable x 1 |
Camera Tool Source Code in C#
Capture & Display
Register Access Function
This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.
| AGX Thor | AGX Orin | Orin NX | Orin Nano | AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 | Raspberry Pi5 | RB3 Gen2 | IQ-9075 EVK |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A | ✔ | N/A | N/A | N/A |
For detailed driver: Click here