Camera Specification:
LI-OV2312-OAX40-VCL-OMS-GM2B-175H
$649.00
For high volume order, please email sales@leopardimaging.com
$649.00
For high volume order, please email sales@leopardimaging.com
CAUTION: WHEN IN USE, DO NOT STARE AT THE DEVICE OR VIEW DIRECTLY WITHOUT EYE PROTECTION.
| OmniVision RGB-IR CMOS 2MP Global Shutter Image Sensor OV2312 | |
| RGB-IR | |
| Global shutter | |
| GMSL2 Maxim MAX96717 serializer | |
| Visible + 940 nm band pass filter | |
| Resolution: | 1600 (H) x 1300 (V) (Based on ISP binary) |
| Optical Format: | 1/2.9″ |
| Pixel Size: | 3.0 x 3.0 μm |
| Lens: | FOV H 175° |
| Focusing Distance: | 50 cm |
| Part#: | LI-OV2312-OAX40-VCL-OMS-GM2B-175H |
If you need to download the driver, please contact:support@leopardimaging.com
Autonomous Driving
Driver Monitoring System
Occupant Monitoring System
In-Cabin Monitoring System
This camera is compatible with Nvidia Jetson platforms.
| AGX Thor | AGX Orin | Orin NX | Orin Nano | AGX Xavier | Xavier NX | Nano | TX2 | TX1 | USB3.0 | Raspberry Pi5 | RB3 Gen2 | IQ-9075 EVK |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| N/A | N/A | N/A | N/A | ✔ | N/A | N/A | N/A | N/A | N/A | N/A | N/A | N/A |
For detailed Jetson driver with Jetpack version list: Click here