Camera Specification:
LI-AGO-BOX-GM2B
32GB / 64GB Nividia AGX Orin AI Box
$3,249.00
For high volume order, please email sales@leopardimaging.com
32GB / 64GB Nividia AGX Orin AI Box
$3,249.00
For high volume order, please email sales@leopardimaging.com
The LI-AGO-BOX-GM2B is shipped with a 32GB AGX ORIN SOM by default. A 64GB SOM is available at an additional cost. For orders requiring the 64GB configuration, please contact our sales team in advance to confirm availability and pricing.
Pre-integrated with NVIDIA Jetson AGX Orin 64GB / 32GB SOM
64GB internal eMMC 5.1
Supports up to 8 GMSL2 cameras
2 x 4T1 MINI Quad FAKRA connectors for camera connection (support up to 8 cameras)
1 x Micro HDMI connector
1 x USB 3.0 Type-C interface
1 x USB 2.0 Micro-B interface (UART)
1 x Micro SD card interface
1 x CAN connector
1 x TRIG connector
1 x Power socket
2 x USB3.0 Type-A interfaces (stacked)
1 x RJ45 Gigabit Ethernet interfaces (supported 10/100/1000 BASE-T Ethernet )
1 x M.2 Key-E interface for WIFI & Bluetooth
1 x M.2 Key-M interface for SSD
REC, RST and PWR buttons included
2 x ANT interfaces (optional, not used by default)
| Connector: | FAKRA Z TYPE |
| AI Performance: | 200 TOPs (AGX Orin 32GB) |
| 275 TOPs (AGX Orin 64GB) | |
| Input Voltage Range: | 12 ~ 36 VDC |
| Operating Temperature: | -25℃ ~ +65℃ |
| Power Consumption(BOX + 8x FAKRA cameras): | ~ 32.2 W |
| ~ 1.5 W (19 fps @ 2880 x 1860 ) per camera | |
| Weight: | ~ 1445 g |
| Part#: | LI-AGO-BOX-GM2B |
If you need to download the driver, please contact:support@leopardimaging.com
Supported Cameras: Click Here
Driver Support: Click Here (Under Column “AGO-BOX”)