LI-OX05B1S-MIPI-137H

OX05B1S 5MP Global Shutter RGB-IR Camera Module

$299.00

1 in stock

For high volume order, please email sales@leopardimaging.com

OmniVision 1/2.5″ 5MP RGB-IR Image Sensor OX05B1S
Global shutter
4-lane MIPI CSI-2 interface
Active Pixels: 2592 (H) x 1944 (V)
Pixel Size: 2.2 x 2.2 μm
Focal Length: 2.666 mm
FOV H: 137˚
Weight: ~ 15 g

Technical Inquires:

If you need to download the driver, please contact:support@leopardimaging.com

Nvidia JETSON Camera Kit: Coming soon…

This camera is compatible with our USB 3.0 Tester and Nvidia Jetson platforms.

AGX Thor AGX Orin Orin NX Orin Nano AGX Xavier Xavier NX Nano TX2 TX1 USB3.0 Raspberry Pi5 RB3 Gen2 IQ-9075 EVK
N/A N/A N/A N/A N/A N/A N/A N/A N/A ✔ N/A N/A N/A

For detailed driver: Click here